Mosaic™ - Anti-extraction module - 1 module - antimicrobial
Mosaic™
LEGRAND
Mosaic™ - Anti-extraction module - 1 module - antimicrobial
REF. 077080
EAN.
3245060770808
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | Yes |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 22.5 mm |
Height | 45 mm |
Depth | 41.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
2 documents
Agreement
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Agreement
Antibacterial-546-LEG.07.6
(3.48 Mo)
SELECT AN ACTION