Floor box capacity 12M with vertical wiring devices supports
LEGRAND
Floor box capacity 12M with vertical wiring devices supports
REF. 088171
EAN.
3414971132597
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
Surface protection housing | Other |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
RAL-number | 7031 |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 225 mm |
Outer length | 245 mm |
Length built-in dimension | 230 mm |
Width built-in dimension | 210 mm |
Min. built-in depth | 75 mm |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION