Plain plate for cable derivation for heavy load floor box up to 10KN
Mosaic™
LEGRAND
Plain plate for cable derivation for heavy load floor box up to 10KN
REF. 089685
EAN.
3245060896850
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of device cups | 1 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Housing material | Stainless steel |
Degree of protection (IP) | IP40 |
With opening carpeting | Yes |
Depth of flooring recess | 24 mm |
Protective frame carpeting | No |
Colour | Other |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
---|---|
Outer width | 266 mm |
Outer length | 266 mm |
Length built-in dimension | 266 mm |
Width built-in dimension | 266 mm |
Min. built-in depth | 65 mm |
Depth | 30 mm |
Number of rows | 0 |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Fitted with USB plug | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION