Floor box 3 modules for integration - To be fitted with 1 Mosaic 2-module 2P+E socket and 1 Mosaic 1-module RJ 45 socket
Mosaic™
LEGRAND
Floor box 3 modules for integration - To be fitted with 1 Mosaic 2-module 2P+E socket and 1 Mosaic 1-module RJ 45 socket
REF. 089644
EAN.
3245060896447
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Round |
---|---|
Number of device cups | 1 |
Housing material | Other |
With opening carpeting | No |
Protective frame carpeting | Yes |
Colour | Grey |
RAL-number | 7031 |
Suitable for subfloor duct | Yes |
---|---|
Suitable for hollow floor | No |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
Outer diameter | 110 mm |
Built-in diameter | 90 mm |
Min. built-in depth | 80 mm |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION