Stainless steel Finishing plate for flush floor box cat N° 088106
LEGRAND
Stainless steel Finishing plate for flush floor box cat N° 088106
REF. 088148
EAN.
3414970756268
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 0 |
Housing material | Other |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Brass |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | No |
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 125 mm |
Outer length | 257 mm |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION