Round plastic floor box with horizontal adjustable wiring devices support baskets, capacity 20 modules
LEGRAND
Round plastic floor box with horizontal adjustable wiring devices support baskets, capacity 20 modules
REF. 088126
EAN.
3414970756107
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
Surface protection housing | Other |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
RAL-number | 7031 |
---|---|
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer diameter | 300 mm |
Built-in diameter | 275 mm |
Min. built-in depth | 79 mm |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
10 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
SELECT AN ACTION