Brass lid of flush floor box for wiring devices supports 8 modules vertical or 12 modules horizontal
LEGRAND
Brass lid of flush floor box for wiring devices supports 8 modules vertical or 12 modules horizontal
REF. 088106
EAN.
3414970755865
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 0 |
Housing material | Other |
With opening carpeting | Yes |
Depth of flooring recess | 15 mm |
Protective frame carpeting | No |
Colour | Other |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | No |
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 177 mm |
Outer length | 260 mm |
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION