Stainless steel Finishing plate for round floor box cat N° 088126 and 088127
LEGRAND
Stainless steel Finishing plate for round floor box cat N° 088126 and 088127
REF. 088144
EAN.
3414970756183
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
Surface protection housing | Other |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Silver |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 180.5 mm |
Outer length | 188.5 mm |
Length built-in dimension | 190 mm |
Width built-in dimension | 182 mm |
Min. built-in depth | 7.15 mm |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION