Plastic Lid + Trim of standard floor box for wiring devices supports 12 modules vertical or 18 modules horizontal
LEGRAND
Plastic Lid + Trim of standard floor box for wiring devices supports 12 modules vertical or 18 modules horizontal
REF. 088001
EAN.
3414970754943
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
Surface protection housing | Other |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
RAL-number | 7031 |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 241 mm |
Outer length | 286 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 219 mm |
Min. built-in depth | 41 mm |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
10 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION