Stainless steel Lid + Trim of standard floor box for wiring devices supports 12M vertical or 18M horizontal
LEGRAND
Stainless steel Lid + Trim of standard floor box for wiring devices supports 12M vertical or 18M horizontal
REF. 088004
EAN.
3414970754974
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 241 mm |
Outer length | 286 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 219 mm |
Min. built-in depth | 68 mm |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
10 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
1 document
PEP
SELECT AN ACTION