Auxiliary contacts for DCX-M between 40 And 1250 A - 2 NO + 2 NC
LEGRAND
Auxiliary contacts for DCX-M between 40 And 1250 A - 2 NO + 2 NC
REF. 431156
EAN.
3245064311564
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 2 |
Number of contacts as normally closed contact | 2 |
Rated operation current Ie at AC-15, 230 V | 10 A |
Type of electric connection | Screw connection |
---|---|
Model | Clip-on |
Mounting method | Other |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION