Signalling contact for draw-out version DMX³ 1600
LEGRAND
Signalling contact for draw-out version DMX³ 1600
REF. 028173
EAN.
3414970767264
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 9 |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Rated operation current Ie at AC-15, 230 V | 16 A |
---|---|
Type of electric connection | Other |
Mounting method | Other |
4 documents
Workshop Book
Instruction Use
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION