Neutral - external - for DMX³ 1600 electronic protection units
LEGRAND
Neutral - external - for DMX³ 1600 electronic protection units
REF. 028171
EAN.
3414970767240
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | 4th pole |
---|---|
Accessory | Yes |
Spare part | No |
Width | 120 mm |
Height | 80 mm |
Depth | 70 mm |
---|---|
Operating / setting temperature | -40-70 °C |
Storage temperature | 0-40 °C |
Colour | Other |
Halogen free | Yes |
2 documents
Instruction Use
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION