Auxiliary contact for ''on/off'' signalling - for Vistop 63 to 160 A
LEGRAND
Auxiliary contact for ''on/off'' signalling - for Vistop 63 to 160 A
REF. 022707
EAN.
3245060227074
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 2 |
Number of contacts as normally closed contact | 2 |
Rated operation current Ie at AC-15, 230 V | 5 A |
Type of electric connection | Screw connection |
---|---|
Model | Top mounting and integrable |
Mounting method | Other |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION