Forix - Push-button - surface mounting - 6 A 250 V~ - Grey
Forix
LEGRAND
Forix - Push-button - surface mounting - 6 A 250 V~ - Grey
REF. 782384
EAN.
3245067823842
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with complete housing |
---|---|
Model | Single push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Surface mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | No |
Label space/information surface | No |
Imprint | Other |
Suitable for degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK07 |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 51 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-HU-000925-M1
(0.58 Mo)
Agreement
MEEI-UP 69254582 0001
(1.34 Mo)
Agreement
OC / CB-HU-000925
(0.79 Mo)
SELECT AN ACTION