MCB RX3 6000A 2 pole 32A curve B
RX³
LEGRAND
MCB RX3 6000A 2 pole 32A curve B
REF. 419161
EAN.
3414970367112
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 44 mm |
---|---|
Release characteristic | B |
Number of poles (total) | 2 |
Number of protected poles | 2 |
Rated current | 32 A |
Rated voltage | 400 V |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4 kV |
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 10 kA |
Voltage type | AC |
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V | 6 kA |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 10 kA |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V | 6 kA |
Frequency | 50-60 Hz |
Current limiting class | 3 |
Flush-mounted installation | Yes |
Concurrently switching neutral conductor | No |
Pollution degree | 2 |
Additional equipment possible | No |
---|---|
Width in number of modular spacings | 2 |
Degree of protection (IP) | IP20 |
Explosion-proof | No |
Width | 35.4 mm |
Height | 88.5 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Nominal voltage | 360-440 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | No |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | No |
Mounting method | DIN rail |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION