Black cable tie Colson U.V. protected with internal teeth width 9mm and lenght 750 mm
Colson™
LEGRAND
Black cable tie Colson U.V. protected with internal teeth width 9mm and lenght 750 mm
REF. 031921
EAN.
3414971132283
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 9 mm |
---|---|
Length belt/tape/tie | 750 mm |
Tie thickness | 2.4 mm |
Min. tensile strength | 530 N |
Operating temperature | -40-85 °C |
Mounting temperature | -30-85 °C |
Model | External toothing |
Band closure | Double lock head |
Material | Plastic |
Material quality | Polyamide flame retardant |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
Colour | Black |
Transparent | No |
Fluorescent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | Dowel |
UL approval | Yes |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
PEP
SELECT AN ACTION