Cable tie - VDI application - L. 225 mm - Ø35 to 50 mm - tightening indicator
LEGRAND
Cable tie - VDI application - L. 225 mm - Ø35 to 50 mm - tightening indicator
REF. 033195
EAN.
3245060331955
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 15 mm |
---|---|
Length belt/tape/tie | 225 mm |
Tie thickness | 1.5 mm |
Bundle diameter | 35-50 mm |
Min. tensile strength | 100 N |
Operating temperature | -25-70 °C |
Mounting temperature | -5-40 °C |
Model | External toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Plastic-coated |
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
---|---|
Colour | Black |
Transparent | No |
Fluorescent | No |
Detectable | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | Other |
VG approval | No |
MIL approval | No |
UL approval | No |
Antimicrobial treatment | No |
Cable tie suitable with | Cable |
1 document
Catalogue Commercial Page
SELECT AN ACTION