Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - green
LEGRAND
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - green
REF. 033189
EAN.
3245060331894
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 16 mm |
---|---|
Length belt/tape/tie | 300 mm |
Tie thickness | 3 mm |
Bundle diameter | 80-80 mm |
Min. tensile strength | 220 N |
Operating temperature | -5-40 °C |
Model | Hook-and-loop fastener tape |
Band closure | Hook-and-loop fastener |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Other |
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
Colour | Green |
---|---|
Transparent | No |
Fluorescent | No |
Detectable | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | Other |
VG approval | No |
MIL approval | No |
UL approval | No |
Inflammability class of insulation material according to with UL94 | V2 |
Antimicrobial treatment | No |
Cable tie suitable with | Cable |
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION