Cable tie Colring - w 9 mm - L 810 mm - sachet 50 pcs - colourless
Colring™
LEGRAND
Cable tie Colring - w 9 mm - L 810 mm - sachet 50 pcs - colourless
REF. 032048
EAN.
3245060320485
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 9 mm |
---|---|
Length belt/tape/tie | 810 mm |
Tie thickness | 2 mm |
Min. tensile strength | 770 N |
Operating temperature | -15-75 °C |
Mounting temperature | -10-40 °C |
Model | Internal toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | No |
Halogen free | Yes |
Colour | Colourless |
Transparent | Yes |
Fluorescent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
UL approval | Yes |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION