HRC cartridge fuse - cylindrical type aM 22 X 58 - 125 A - without indicator
LEGRAND
HRC cartridge fuse - cylindrical type aM 22 X 58 - 125 A - without indicator
REF. 015097
EAN.
3245060150976
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 22 mm |
---|---|
Size | 22x58 mm |
Voltage type | AC/DC |
Depth | 58 mm |
Rated voltage | 400 V |
Utilization category | aM (switchgear protection) |
Rated current | 125 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 11.3 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION