Cable tie Colring - w. 4.6 mm - L. 180 mm - sachet 100 pcs - black
Colring™
LEGRAND
Cable tie Colring - w. 4.6 mm - L. 180 mm - sachet 100 pcs - black
REF. 031807
EAN.
3245060318079
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 4.6 mm |
---|---|
Length belt/tape/tie | 180 mm |
Tie thickness | 1.5 mm |
Min. tensile strength | 220 N |
Operating temperature | -15-85 °C |
Mounting temperature | 0-40 °C |
Model | Internal toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
Colour | Black |
Transparent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
UL approval | Yes |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION