تجاوز إلى المحتوى الرئيسي
Logo print

Cable tie Colring - w. 3.5 mm - L. 360 mm - sachet 100 pcs - black

Colring™ LEGRAND

Cable tie Colring - w. 3.5 mm - L. 360 mm - sachet 100 pcs - black

REF. 031806 EAN. 3245060318062
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Band width 3.5 mm
Length belt/tape/tie 360 mm
Tie thickness 1.3 mm
Min. tensile strength 130 N
Operating temperature -15-85 °C
Mounting temperature 0-40 °C
Model Internal toothing
Band closure Plastic lip/-cam
Material Plastic
Material quality Polyamide (PA)
Surface protection Untreated
UV-stable according to ASTM D6779 Yes
Halogen free Yes
Colour Black
Transparent No
Text strip None
Solvable fastener No
Type of fastening None
UL approval Yes

2 documents
Technical Sheet
F00280FR-08.pdf pdf (0.43 Mo)
Technical Sheet
F00280EN-08.pdf pdf (0.62 Mo)
2 documents
Catalogue Technical Page
ex223001_0452.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0450.pdf pdf (0.11 Mo)
2 documents
Agreement
PEP
LGRP-00897-V01.03-EN.pdf pdf (0.56 Mo)