تجاوز إلى المحتوى الرئيسي
Logo print

MCB DX3 10000A 1 pole 32A curve D

DX³ LEGRAND

MCB DX3 10000A 1 pole 32A curve D

REF. 409435 EAN. 3414970434074
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic D
Number of poles (total) 1
Number of protected poles 1
Rated current 32 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 10 kA
Voltage type AC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 16 kA
Frequency 50-60 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 1
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 1.5-25 mm²
Connectable conductor cross section solid-core 1.5-35 mm²
Explosion-proof No
Width 17.8 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes
Mounting method DIN rail

3 documents
Technical Sheet
F03693EN-01.pdf pdf (0.62 Mo)
Technical Sheet
F03693FR-01.pdf pdf (0.71 Mo)
Technical Sheet
F01559EN-03.pdf pdf (3.05 Mo)
2 documents
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0068.pdf pdf (0.1 Mo)
1 document
3D Autocad
407654.dwg dwg (0.12 Mo)
5 documents
Agreement
OC / CB-IT - 14353 (0.15 Mo)
Agreement
Agreement
Agreement
OC / CB-IT-24113 (0.67 Mo)
Agreement
VDE-40034176 (0.66 Mo)