Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 160 VA - spring
LEGRAND
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 160 VA - spring
REF. 044204
EAN.
3245060442040
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 215-215 V |
Primary voltage 2 | 230-230 V |
Primary voltage 3 | 245-245 V |
Primary voltage 4 | 385-385 V |
Primary voltage 5 | 400-400 V |
Primary voltage 6 | 415-415 V |
Secondary voltage 1 | 24-24 V |
Rated apparent power | 160 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
Relative short circuit voltage | 7.4 % |
---|---|
Width | 95 mm |
Height | 128 mm |
Depth | 113 mm |
Degree of protection (IP) | IP2X |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | Yes |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Terminal marking indication | Yes |
Connection type | Push-in clamp |
3 documents
Technical Guide
Technical Guide
Technical Guide
5 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION