تجاوز إلى المحتوى الرئيسي
Logo print

Atlantic steel cabinet 600x400x250mm - IP66 IK10 - glass door

Atlantic LEGRAND

Atlantic steel cabinet 600x400x250mm - IP66 IK10 - glass door

REF. 036926 EAN. 3414970696540
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door No
With lock Yes
Height 600 mm
Width 400 mm
Depth 250 mm
Built-in depth 255 mm
Inner depth 230 mm
Material plate thickness cabinet 1 mm
Material plate thickness door/cover 1.25 mm
Colour Grey
RAL-number 7035
Number of openings for flange plates 1
Extension possible No
Housing material Steel
Surface protection Powder coating
With mounting plate Yes
Suitable for outdoor use Yes
Suitable for lightning protection No
Degree of protection (IP) IP66
Protection class I
Degree of impact strength (IK) IK10
Circuit integrity Other

5 documents
Technical Guide
Technical Sheet
F02118FR-03.pdf pdf (5.41 Mo)
Technical Sheet
F02118EN-03.pdf pdf (5.4 Mo)
Instruction Use
LE08301AA-01.pdf pdf (0.77 Mo)
Technical Guide
2 documents
Catalogue Commercial Page
ex223001_0416.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0420-0421.pdf pdf (0.28 Mo)
4 documents
3D Autocad
036926.dwg dwg (0.07 Mo)
3D Autocad
035494.dwg dwg (0.07 Mo)
5 documents
Agreement
TUV GS-R 60175536 (1.67 Mo)
Agreement
Agreement
OC / CB-FR703246 (0.59 Mo)
Agreement
PEP
LGRP-2015-020-V1-EN.pdf pdf (0.61 Mo)