1-gang mounting box
LEGRAND
1-gang mounting box
REF. 510201
EAN.
3414971196391
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting method box | Front |
Model | Open |
Type of device | CEE |
Mounting track | 60 mm |
Mounting method installation unit | Snap |
Strain relief possibility | No |
With connection space | No |
Material | Plastic |
---|---|
Width | 80 mm |
Height | 72 mm |
Depth | 44 mm |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Mounting method | Flush-mounted |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
14 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION