Cable guide 1 cable with adhesive, for cables of diameter 7 to 9mm
LEGRAND
Cable guide 1 cable with adhesive, for cables of diameter 7 to 9mm
REF. 030099
EAN.
3245060300999
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 13.5 mm |
---|---|
Width | 14 mm |
Length | 2100 mm |
Useful cross section | 138 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
RAL-number | 9003 |
Number of permanent partitions | 0 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Self-adhesive and bottom perforation |
Cover model | Loose |
With cable fixing clip | Yes |
With protective foil | Yes |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Storage temperature | -5-60 °C |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION