DLPlus Mini-Trunking 2 compartments with a central separation partition, 20x12,5mm. White
DLPlus
LEGRAND
DLPlus Mini-Trunking 2 compartments with a central separation partition, 20x12,5mm. White
REF. 030007
EAN.
3245060300074
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 12.5 mm |
---|---|
Width | 20 mm |
Length | 2100 mm |
Useful cross section | 140 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
RAL-number | 9003 |
Number of permanent partitions | 1 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Bottom perforation |
Cover model | Loose |
With cable fixing clip | Yes |
With protective foil | No |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION