Base for blade type cartridge fuse - 1P with micro-switch - size 1 - 250 A
LEGRAND
Base for blade type cartridge fuse - 1P with micro-switch - size 1 - 250 A
REF. 019949
EAN.
3245060199494
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction size | NH1 |
---|---|
Number of poles | 1 |
Rated current | 250 A |
Bus-mounting type | Yes |
---|---|
Swivelling mechanism | No |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION