Contactor CTX3 mini 4P 16A 24V AC
CTX³
LEGRAND
Contactor CTX3 mini 4P 16A 24V AC
REF. 417140
EAN.
3414970404619
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 20.4-26.4 V |
---|---|
Rated control supply voltage AC 60 Hz | 20.4-26.4 V |
Voltage type for actuating | AC |
Number of normally closed contacts as main contact | 0 |
Number of normally open contacts as main contact | 4 |
Type of electrical connection of main circuit | Cable clamp |
---|---|
Rated operation current Ie at AC-1, 400 V | 20 A |
Rated operation current Ie at AC-3, 400 V | 16 A |
Rated operation power at AC-3, 400 V | 7.5 kW |
Modular version | Yes |
4 documents
Technical Sheet
Instruction Use
Technical Guide
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION