Safety transformer - 230-400 V / 24-48 V 400 VA - 4 + 16 mm²
LEGRAND
Safety transformer - 230-400 V / 24-48 V 400 VA - 4 + 16 mm²
REF. 042724
EAN.
3245060427245
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 24-24 V |
Secondary voltage 2 | 48-48 V |
Rated apparent power | 400 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 6 % |
Width | 245 mm |
Height | 130 mm |
Depth | 156 mm |
Degree of protection (IP) | IP55 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
1 document
Technical Guide
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION