تجاوز إلى المحتوى الرئيسي
Logo print

Safety transformer - 230-400 V / 24-48 V - 100 VA - 2 x 4 mm²

LEGRAND

Safety transformer - 230-400 V / 24-48 V - 100 VA - 2 x 4 mm²

REF. 042721 EAN. 3245060427214
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built as safety transformer Yes
Built as isolating transformer No
Built as energy saving transformer No
Primary voltage 1 230-230 V
Primary voltage 2 400-400 V
Secondary voltage 1 24-24 V
Secondary voltage 2 48-48 V
Rated apparent power 100 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof No
Relative short circuit voltage 7.2 %
Width 192 mm
Height 92 mm
Depth 112 mm
Degree of protection (IP) IP55
Ring core No
Suitable for mounting on PCB No
Modular version No

1 document
Technical Guide
4 documents
Catalogue Technical Page
ex223001_0504.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0500.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0502-0503.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0496.pdf pdf (0.06 Mo)
1 document
3D Autocad
042721.dwg dwg (0.09 Mo)