Marina 500x400x206mm - IP66 IK10 - glass door
Marina
LEGRAND
Marina 500x400x206mm - IP66 IK10 - glass door
REF. 036272
EAN.
3245060362720
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
With lock | Yes |
Height | 500 mm |
Width | 400 mm |
Depth | 200 mm |
Built-in depth | 205 mm |
Inner depth | 178 mm |
Material plate thickness cabinet | 2.5 mm |
Material plate thickness door/cover | 2.8 mm |
Colour | Grey |
---|---|
RAL-number | 7035 |
Number of openings for flange plates | 0 |
Extension possible | No |
Housing material | Plastic |
Surface protection | Untreated |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | Yes |
Degree of protection (IP) | IP66 |
Protection class | II |
Degree of impact strength (IK) | IK10 |
Circuit integrity | None |
5 documents
Technical Guide
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
SELECT AN ACTION