تجاوز إلى المحتوى الرئيسي
Logo print

Marina 820x610x300mm - IP66 IK10

Marina LEGRAND

Marina 820x610x300mm - IP66 IK10

REF. 036261 EAN. 3245060362614
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door No
With lock Yes
Height 800 mm
Width 600 mm
Depth 300 mm
Built-in depth 305 mm
Inner depth 261 mm
Material plate thickness cabinet 3.5 mm
Material plate thickness door/cover 4 mm
Colour Grey
RAL-number 7035
Number of openings for flange plates 0
Extension possible No
Housing material Plastic
Surface protection Untreated
With mounting plate No
Suitable for outdoor use Yes
Suitable for lightning protection Yes
Degree of protection (IP) IP66
Protection class II
Degree of impact strength (IK) IK10
Circuit integrity None

5 documents
Technical Guide
Technical Guide
Technical Sheet
F00635FR-04.pdf pdf (3.05 Mo)
Technical Sheet
F00635EN-04.pdf pdf (3.02 Mo)
Instruction Use
LE08303AA-01.pdf pdf (1.32 Mo)
3 documents
Catalogue Technical Page
ex223001_0428.pdf pdf (0.39 Mo)
Catalogue Technical Page
ex223001_0426-0427.pdf pdf (0.36 Mo)
Catalogue Commercial Page
ex223001_0422.pdf pdf (0.21 Mo)
2 documents
Agreement
OC / CB-FR 716848 (0.38 Mo)
Agreement
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل