HRC blade type cartridge fuse - type aM - size 2 - 400 A - with striker
LEGRAND
HRC blade type cartridge fuse - type aM - size 2 - 400 A - with striker
REF. 017675
EAN.
3245060176754
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH2 |
---|---|
Voltage type | AC/DC |
Rated current | 400 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | aM (switchgear protection) |
Type of fuse status indicator | Other |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION