HRC blade type cartridge fuse - type gG - size 00 - 35 A - with indicator
LEGRAND
HRC blade type cartridge fuse - type gG - size 00 - 35 A - with indicator
REF. 016322
EAN.
3245060163228
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH00 |
---|---|
Voltage type | AC/DC |
Rated current | 35 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | gG (cable protection/equipment protection) |
Type of fuse status indicator | Top fuse status indicator |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION