تجاوز إلى المحتوى الرئيسي
Logo print

HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator

LEGRAND

HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator

REF. 016040 EAN. 3245060160401
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fuse construction type according to IEC 60269 NH00
Voltage type AC/DC
Rated current 80 A
Rated voltage AC 500 V
Rated voltage DC 48 V
Utilization category aM (switchgear protection)
Type of fuse status indicator Top fuse status indicator

2 documents
Technical Sheet
F00190EN-06.pdf pdf (0.92 Mo)
Technical Sheet
F00190FR-06.pdf pdf (0.94 Mo)
1 document
Catalogue Commercial Page
ex223001_0264.pdf pdf (0.05 Mo)