Belanko S - 2 gang surface mounting box - Ivory
Belanko S
LEGRAND
Belanko S - 2 gang surface mounting box - Ivory
REF. 613351
EAN.
3245066133515
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | No |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
Transparent | No |
With cover frame | No |
With duct entry | No |
---|---|
With cable entry | No |
With screw gland entry | No |
Width | 86 mm |
Height | 86 mm |
Depth | 35 mm |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 35 mm |
Storage temperature | -10-70 °C |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION