Clipsotube - for flexible/rigid conduits IRL Ø20 - grey
LEGRAND
Clipsotube - for flexible/rigid conduits IRL Ø20 - grey
REF. 031904
EAN.
3245060319045
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal diameter | 20 mm |
---|---|
Number of cables/conduits | 1 |
With distance to the wall | Yes |
Model | Single-lobe clamp |
Type of fastening | Screw hole |
Material | Plastic |
Surface protection | Untreated |
Halogen free | No |
UV resistant | No |
---|---|
Suitable in fire resistance areas | No |
Plastic sheathed | No |
Colour | Grey |
Width | 14 mm |
Height | 32 mm |
Depth | 27 mm |
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION