Conduit support with screw-in wall plug - for conduits Ø16
LEGRAND
Conduit support with screw-in wall plug - for conduits Ø16
REF. 031380
EAN.
3245060313807
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal diameter | 16 mm |
---|---|
Number of cables/conduits | 1 |
With distance to the wall | Yes |
Model | Closed |
Type of fastening | Plug-in mounting |
Material | Plastic |
Surface protection | Untreated |
---|---|
Halogen free | No |
UV resistant | No |
Suitable in fire resistance areas | No |
Plastic sheathed | No |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION