Night light with LED - with light sensitive sensor - 230 V
LEGRAND
Night light with LED - with light sensitive sensor - 230 V
REF. 050673
EAN.
3245060506735
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Other |
---|---|
With light source | Yes |
Lamp type | LED not exchangeable |
Colour of light | White |
Rotatable | No |
With light sensor | Yes |
With movement sensor | No |
With socket outlet | No |
Fitted with USB plug | No |
Supplied remote control | No |
---|---|
Width | 86 mm |
Height | 86 mm |
Depth | 76.5 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -15-70 °C |
Luminous flux | 1 lm |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION