Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 16mm
DLPlus
LEGRAND
Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 16mm
REF. 031705
EAN.
3245060317058
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height baseboard duct | 16 mm |
---|---|
Depth plinth skirting duct | 32 mm |
Equipped with | None |
Mounting method installation unit | Standard |
Material | Plastic |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number | 9003 |
Decoration | None |
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION