Closing coils DMX³ 2500 and 4000 - 110 V~/=
LEGRAND
Closing coils DMX³ 2500 and 4000 - 110 V~/=
REF. 028843
EAN.
3245060288433
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 110-130 V |
---|---|
Rated control supply voltage AC 60 Hz | 110-130 V |
Rated control supply voltage DC | 110-130 V |
Voltage type for actuating | AC/DC |
---|---|
Built as switching-on coil | Yes |
Built as switch-off coil | No |
3 documents
Instruction Use
Workshop Book
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION