Frame Oteo, 1 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 16mm
DLPlus
LEGRAND
Frame Oteo, 1 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 16mm
REF. 031456
EAN.
3245060314569
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height baseboard duct | 16 mm |
---|---|
Depth plinth skirting duct | 40 mm |
Equipped with | None |
Mounting method installation unit | Standard |
Material | Plastic |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number | 9003 |
Decoration | None |
2 documents
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION