Frame Oteo, 2 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 12,5mm
DLPlus
LEGRAND
Frame Oteo, 2 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 12,5mm
REF. 031414
EAN.
3245060314149
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height baseboard duct | 12.5 mm |
---|---|
Number of device units | 2 |
Equipped with | None |
Mounting method installation unit | Standard |
Mounting direction | Horizontal and vertical |
Material | Plastic |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Colour | White |
RAL-number | 9003 |
Decoration | None |
Width | 136 mm |
Height | 84 mm |
Depth | 24 mm |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION