Frame Oteo, 1 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 20mm
DLPlus
LEGRAND
Frame Oteo, 1 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 20mm
REF. 031408
EAN.
3245060314088
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height baseboard duct | 20 mm |
---|---|
Depth plinth skirting duct | 32 mm |
Equipped with | None |
Mounting method installation unit | Standard |
Material | Plastic |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number | 9003 |
Decoration | None |
2 documents
Instruction Use
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION