تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - German-Italian standard socket P40, 16 A, 2 modules, black

Living Now BTICINO

Living Now - German-Italian standard socket P40, 16 A, 2 modules, black

REF. BT-KG4140A16 EAN. 8005543611975
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Italian type Bipasso
Protective contact Round
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Black
RAL-number (similar) 7017
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function No
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 45-55 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Other
Device width 45 mm
Device height 45 mm
Device depth 42 mm
Min. depth of built-in installation box 42 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 32 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Power Delivery No
Prewired No
Terminals capacity 2.5-4 mm²
Cable nature for connection Flexible or rigid
Cable section 2.5-4 mm²
Cable support Screw cable clamp
Cover Other
Assembly arrangement Basic element with central cover plate
Connected object No

1 document
Technical Sheet
F02694EN-00.pdf pdf (0.18 Mo)
1 document
Catalogue Commercial Page
ex223001_0770.pdf pdf (0.1 Mo)
1 document
2 documents
PEP
LGRP-01105-V01.01-EN.pdf pdf (0.58 Mo)
PEP
LGRP-00886-V01.01-EN.pdf pdf (0.72 Mo)