Fixing accessory - for fixing 2 modules mechanisms on the side of XL³ 125 cabinet
LEGRAND
Fixing accessory - for fixing 2 modules mechanisms on the side of XL³ 125 cabinet
REF. 401850
EAN.
3245064018500
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 70 mm |
Height | 70 mm |
---|---|
Depth | 13 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -15-40 °C |
1 document
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-675993
(2.25 Mo)
SELECT AN ACTION