تجاوز إلى المحتوى الرئيسي
Logo print

Motor protection circuit breaker MPX3 100H 14-22A 100KA

MPX³ LEGRAND

Motor protection circuit breaker MPX3 100H 14-22A 100KA

REF. 417371 EAN. 3414970396198
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Overload release current setting 14-22 A
Adjustment range undelayed short-circuit release 286-286 A
With thermal overload protection Yes
Phase failure sensitive No
Switch off technique Thermomagnetic
Rated operating voltage 220-690 V
Rated permanent current Iu 22 A
Rated operation power at AC-3, 230 V 4 kW
Rated operation power at AC-3, 400 V 7.5 kW
Type of electrical connection of main circuit Frame clamp
Type of control element Turn button
Device construction Built-in device fixed built-in technique
With integrated auxiliary switch Yes
With integrated under voltage release Yes
Number of poles 3
Rated short-circuit breaking capacity lcu at 400 V, AC 100 kA
Degree of protection (IP) IP20
Height 165 mm
Width 70 mm
Depth 171 mm

4 documents
Technical Sheet
F01988EN-05.pdf pdf (2.86 Mo)
Technical Guide
Technical Sheet
F01988FR-05.pdf pdf (2.88 Mo)
Instruction Use
LE07207AB.pdf pdf (4.25 Mo)
5 documents
Catalogue Technical Page
ex223001_0272-0273.pdf pdf (0.18 Mo)
Catalogue Technical Page
ex223001_0276-0277.pdf pdf (0.69 Mo)
Catalogue Technical Page
ex223001_0274.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0275.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_0270.pdf pdf (0.09 Mo)
1 document
3D Autocad
417370.dwg dwg (0.16 Mo)
1 document
PEP
LGRP-00211-V01.01-EN.pdf pdf (0.61 Mo)